您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 742.5-E - ELESA-Oil plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
GN 742.5
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/gn_742_5/gn_742_5_e.prj},{NB=Oil plugs GN 742.5-40-G1-E-1},{CODE=GN.72082},{DESCRIPTION=GN 742.5-40-G1-E-1},{DIM01=40},{DIM02=G 1},{DIM02X=33.249},{DIM03=M 5},{DIM03X=5.000},{DIM04=19.5},{DIM05=11.0},{DIM06=32},{DIM07=37.0},{DIM08=8},{WEIGHT=136},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
ⁿ/ₐ
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
s
[mm]
DIM07
e
[mm]
DIM08
t
[mm]
WEIGHT
Weight
[g]
Oil plugs GN 742.5-19-G1/...
GN.72042
GN 742.5-19-G1/4-E-1
19
G 1/4
M 5
15.5
8.0
15
17.3
8
20
Oil plugs GN 742.5-22-G3/...
GN.72052
GN 742.5-22-G3/8-E-1
22
G 3/8
M 5
15.5
8.0
18
20.8
8
29
Oil plugs GN 742.5-26-G1/...
GN.72062
GN 742.5-26-G1/2-E-1
26
G 1/2
M 5
16.0
8.5
21
24.3
8
44
Oil plugs GN 742.5-32-G3/...
GN.72072
GN 742.5-32-G3/4-E-1
32
G 3/4
M 5
17.0
9.0
27
31.2
8
78
Oil plugs GN 742.5-40-G1-...
GN.72082
GN 742.5-40-G1-E-1
40
G 1
M 5
19.5
11.0
32
37.0
8
136
Oil plugs GN 742.5-19-M14...
GN.72047
GN 742.5-19-M14X1,5-E-1
19
M 14x1.5
M 5
15.5
8.0
15
17.3
8
20
Oil plugs GN 742.5-22-M16...
GN.72057
GN 742.5-22-M16X1,5-E-1
22
M 15x1.5
M 5
15.5
8.0
18
20.8
8
29
Oil plugs GN 742.5-26-M20...
GN.72067
GN 742.5-26-M20X1,5-E-1
26
M 20x1.5
M 5
16.0
8.5
21
24.3
8
44
Oil plugs GN 742.5-32-M26...
GN.72077
GN 742.5-32-M26X1,5-E-1
32
M 26x1.5
M 5
17.0
9.0
27
31.2
8
78
Oil plugs GN 742.5-40-M33...
GN.72087
GN 742.5-40-M33X1,5-E-1
40
M 33x1.5
M 5
19.5
11.0
32
37.0
8
136
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處