您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 743-AS - ELESA-Oil-level indicators
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Level indicators
GN 743
Powered by
CAD模型選擇
{elesa/general_catalogue/13/3_level_indicators/gn_743/gn_743_as_asmtab.prj},{NB=Oil-level indicators GN 743-32-M40x1.5-AS},{CODE=GN.37542},{DESCRIPTION=GN 743-32-M40x1.5-AS},{VERS=2},{VER=1},{DIM01=32},{DIM02=M40x1.5},{NDM=40.000},{DIM03=50},{DIM04=12.0},{DIM05=9.0},{DIM06=46},{WEIGHT=39},{PPATH=gn_743_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
s
[mm]
WEIGHT
Weight
[g]
Oil-level indicators GN 7...
GN.37507
GN 743-7-M14x1.5-AS
7
M14x1.5
20
7.5
6.5
18
7
Oil-level indicators GN 7...
GN.37502
GN 743-11-M16x1.5-AS
11
M16x1.5
22
8.0
7.5
20
8
Oil-level indicators GN 7...
GN.37512
GN 743-14-M20x1.5-AS
14
M20x1.5
26
8.5
7.5
23
10
Oil-level indicators GN 7...
GN.37522
GN 743-18-M26x1.5-AS
18
M26x1.5
32
9.0
8.0
30
18
Oil-level indicators GN 7...
GN.37525
GN 743-18-M27x1.5-AS
18
M27x1.5
32
9.0
8.0
30
18
Oil-level indicators GN 7...
GN.37533
GN 743-24-M33x1.5-AS
24
M33x1.5
40
11.0
8.5
36
26
Oil-level indicators GN 7...
GN.37542
GN 743-32-M40x1.5-AS
32
M40x1.5
50
12.0
9.0
46
39
Oil-level indicators GN 7...
GN.37545
GN 743-32-M42x1.5-AS
32
M42x1.5
50
12.0
9.0
46
43
Oil-level indicators GN 7...
GN.37560
GN 743-7-G1/4-AS
7
G 1/4
20
7.5
6.5
18
8
Oil-level indicators GN 7...
GN.37562
GN 743-11-G3/8-AS
11
G 3/8
22
8.0
7.5
20
9
Oil-level indicators GN 7...
GN.37564
GN 743-14-G1/2-AS
14
G 1/2
26
8.5
7.5
23
11
Oil-level indicators GN 7...
GN.37566
GN 743-18-G3/4-AS
18
G 3/4
32
9.0
8.0
30
18
Oil-level indicators GN 7...
GN.37568
GN 743-24-G1-AS
24
G 1
40
11.0
8.5
36
26
Oil-level indicators GN 7...
GN.37570
GN 743-32-G1 1/4-AS
32
G 1 1/4
50
12.0
9.0
46
42
Oil-level indicators GN 7...
GN.37572
GN 743-32-G1 1/2-AS
32
G 1 1/2
60
13.0
9.0
55
45
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處