您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VPD-F-T - ELESA-Mini Vacuum Cup spring suspensions
Elesa
GENERAL CATALOGUE
Vacuum components
Vacuum cup holders
VPD
Powered by
CAD模型選擇
{elesa/general_catalogue/17/2_vacuum_cup_holders/vpd/vpd_f_t_asmtab.prj},{NB=Mini suction cup holders VPD-07-35-M8-F-T},{CODE=VV.42013},{DESCRIPTION=VPD-07-35-M8-F-T},{DIM01=M8},{DIM02=4},{DIM03=M12x1.25},{DIM04=12.0},{DIM05=9.0},{DIM06=35.5},{DIM07=30},{DIM08=17},{DIM09=19},{WEIGHT=86},{DIM055=97.0},{D1=8.000},{PPATH=vpd_f_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
s
[mm]
DIM09
s1
[mm]
WEIGHT
Weight
[g]
Mini suction cup holders ...
VV.42003
VPD-06-35-M5-F-T
M5
4
M12x1.25
7.0
3.5
35.5
30
17
19
84
Mini suction cup holders ...
VV.42013
VPD-07-35-M8-F-T
M8
4
M12x1.25
12.0
9.0
35.5
30
17
19
86
Mini suction cup holders ...
VV.42056
VPD-10-38-G1/8-F-T
G1/8
4
M12x1.25
14.0
9.0
35.5
30
17
19
88
Mini suction cup holders ...
VV.42059
VPD-10-48-G1/4-F-T
G1/4
4
M12x1.25
16.5
9.0
35.5
30
17
19
88
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處